Matching Products
Matching Products NEW
Part number: 09 45 850 0005
RJI 10G/PN color-clip magenta
RJI 10G/PN color-clip magenta

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Colour clip
for colour coding the HARTING preLink® RJ45 connector
Thermoplastic
Magenta
Notes
Compare
Part number: 09 45 850 0005
RJI 10G/PN color-clip magenta
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARTING RJ Industrial®
  • Type of accessory Colour clip
  • Description of the accessory for colour coding the HARTING preLink® RJ45 connector
Version
  • Details If required the colour clips can be equipped with an RFID-chip for automatic patch cable-ID recognition and storage.
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Magenta
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 3.72 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140064799
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare