Matching Products
Matching Products NEW
Part number: 09 45 600 1440
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 1000m
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 1000m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 600 1440
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 1000m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
Version
  • Cable length 1,000 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +85 °C unmoved
    -25 ... +70 °C moved
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius 6x Cable diameter
  • Test voltage Ur.m.s. 1 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 8 mΩ/m
  • Conductor resistance @ 20 °C ≤54.4 Ω/km
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Signal run time @ 20 °C ≤ 4.4 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Blue
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    EN 50264-1 Fire protection on railway vehicles
    EN 50306-1 Fire protection on railway vehicles
    NFPA 130 Fire protection on railway vehicles
    UN/ECE-R 118 fire protection for rolling stock
    EN 50306-4 Resistance to ozone
    EN 60811-504 High low temperature resistance
    EN 60811-404 High oil resistance
    EN 60811-404 High fuel resistance
    EN 60811-404 Alkali resistance
    EN 60811-404 Acid resistance
    DIN 51900 Low fire load
Commercial data
  • Packaging size 1
  • Net weight ‌ 61 g/m
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273375
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare