US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Bulk cables
Copper cables
Data cables
Data cables
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
117
Hybrid cable (copper / copper)
1
Element
Select a value
Reset filter
Bulk cables
118
Specification
Select a value
Reset filter
Not assembled
118
Description of the cable
Select a value
Reset filter
Flame retardant
51
Halogen-free
13
Largely oil resistant
5
MVB
1
Oil and UV resistant
1
Oil resistant
17
Sunlight resistant
19
Type R
5
UV resistant
20
WTB
2
for railway applications
27
Number of cores
Select a value
Reset filter
from
2
4
8
11
12
25
to
2
4
8
11
12
25
2
4
4
55
8
56
11
1
12
1
25
1
Core structure
Select a value
Reset filter
11G 1.5 mm²
1
1x 2x AWG 22/7
1
25G 1.5 mm²
1
2x 0.5 mm²
1
2x 0.75 mm²
2
4x 1.5 mm²
1
4x 2x AWG 23/1
7
4x 2x AWG 23/7
5
4x 2x AWG 24/7
6
4x 2x AWG 26/19
4
4x 2x AWG 26/7
35
4x AWG 22/1
5
4x AWG 22/19
10
4x AWG 22/7
40
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
55
Cat. 5e Class D up to 100 MHz
8
Cat. 6 Class E up to 250 MHz
1
Cat. 6
A
Class E
A
up to 500 MHz
27
Cat. 7 Class F up to 600 MHz
6
Cat. 7 Class II up to 2000 MHz
15
Data rate
Select a value
Reset filter
1 Gbit/s
57
10 Gbit/s
47
10 Mbit/s
109
100 Mbit/s
109
2.5 Gbit/s
56
5 Gbit/s
48
Shielding
Select a value
Reset filter
Shielded
6
Unshielded
2
Cable length
Select a value
Reset filter
from
10 m
20 m
50 m
100 m
500 m
1,000 m
3,000 m
to
10 m
20 m
50 m
100 m
500 m
1,000 m
3,000 m
10 m
5
20 m
15
50 m
20
100 m
23
500 m
24
1,000 m
8
3,000 m
1
Cable diameter
Select a value
Reset filter
5.2 mm ± 0.2 mm
1
6.3 ... 6.7 mm
18
6.3 ... 6.9 mm
8
6.5 mm ± 0.2 mm
2
6.6 mm ± 0.2 mm
20
6.7 mm ± 0.3 mm
1
6.8 mm ± 0.3 mm
1
7.1 mm
3
7.4 mm ± 0.2 mm
5
8.1 mm ± 0.3 mm
6
8.7 mm
5
Material (cable)
Select a value
Reset filter
Elastomer
3
FRNC (LSZH)
3
PUR (polyurethane)
40
PVC
45
Polyolefin copolymer electron beam crosslinked Comp 752
27
Colour (cable)
Select a value
Reset filter
Black
45
Blue
5
Green
35
Grey
1
RAL 7001 (silver-grey)
2
Red
9
Yellow
21
Unfortunately, no results were found for your search query
118 products
(of 118)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 1000m
Article. No: 09 45 600 0158
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III TypC 4xAWG22/7 trail 100m
Article. No: 09 45 600 0107
Flame retardant, Halogen-free, UV resistant, Oil resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PUR 50m
Article. No: 09 45 600 0149
Flame retardant
4x AWG 22/7
PUR (polyurethane)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ A 4xAWG22/1 PVC 50m
Article. No: 09 45 600 0140
Flame retardant, Largely oil resistant, Sunlight resistant
4x AWG 22/1
PVC
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 1000m
Article. No: 09 45 600 0128
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 1,000 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ C 4xAWG22/7 trail. 20m
Article. No: 09 45 600 0131
Flame retardant, Oil resistant, UV resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ B 4xAWG22/7 PVC 20m
Article. No: 09 45 600 0134
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ B 4xAWG22/7 PVC 50m
Article. No: 09 45 600 0144
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ A 4xAWG22/1 PVC 500m
Article. No: 09 45 600 0110
Flame retardant, Largely oil resistant, Sunlight resistant
4x AWG 22/1
PVC
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ B 4xAWG22/7 PVC 500m
Article. No: 09 45 600 0114
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ A 4xAWG22/1 PVC 20m
Article. No: 09 45 600 0130
Flame retardant, Largely oil resistant, Sunlight resistant
4x AWG 22/1
PVC
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 100m
Article. No: 09 45 600 0138
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/19 CAT5 500m
Article. No: 09 45 600 0148
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ C 4xAWG22/7 trail. 500m
Article. No: 09 45 600 0111
Flame retardant, Oil resistant, UV resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ C 4xAWG22/7 trail. 100m
Article. No: 09 45 600 0101
Flame retardant, Oil resistant, UV resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 outd. 100m
Article. No: 09 45 600 0105
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 outd. 50m
Article. No: 09 45 600 0145
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PUR 100m
Article. No: 09 45 600 0109
Flame retardant
4x AWG 22/7
PUR (polyurethane)
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 100m
Article. No: 09 45 600 0108
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ C 4xAWG22/7 trail. 50m
Article. No: 09 45 600 0141
Flame retardant, Oil resistant, UV resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PVC 50m
Article. No: 09 45 600 0142
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PVC 500m
Article. No: 09 45 600 0112
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 outd. 500m
Article. No: 09 45 600 0115
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
Ha-Vis EtherRail 4xAWG22/7 bk CAT5 500m
Article. No: 09 45 600 0118
for railway applications
4x AWG 22/7
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 outd. 20m
Article. No: 09 45 600 0135
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ B 4xAWG22/7 PVC 100m
Article. No: 09 45 600 0104
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PUR 500m
Article. No: 09 45 600 0119
Flame retardant
4x AWG 22/7
PUR (polyurethane)
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ C 4xAWG22/7 trail 50m
Article. No: 09 45 600 0147
Flame retardant, Halogen-free, UV resistant, Oil resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET Typ B 4xAWG22/7 PVC 20m
Article. No: 09 45 600 0132
Flame retardant, Sunlight resistant
4x AWG 22/7
PVC
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR SERCOS III Typ C 4xAWG22/7 trail 20m
Article. No: 09 45 600 0137
Flame retardant, Halogen-free, UV resistant, Oil resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 118 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends