Matching Products
Matching Products NEW
Part number: 09 45 600 0501
HARTING outd. Cat6A 4x2xAWG26/7 PVC 100m
HARTING outd. Cat6A 4x2xAWG26/7 PVC 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 2x AWG 26/7
PVC
Cable length: 100 m
Cat. 6A Class EA up to 500 MHz
Notes
Compare
Part number: 09 45 600 0501
HARTING outd. Cat6A 4x2xAWG26/7 PVC 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 100 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +80 °C
  • Cable diameter 6.3 ... 6.9 mm
  • Minimum bending radius
    8x Cable diameter (repeated bending)
    4x Cable diameter (singular bending)
  • Conductor resistance @ 20 °C ≤290 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.13 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Net weight 4,800 g
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140062092
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare