Matching Products
Matching Products NEW
Combinables
26
Accessories
1
Part number: 09 45 551 1123
RJI RJ45 3-port jack Cat.5 THT angled
RJI RJ45 3-port jack Cat.5 THT angled

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female
RJ45, Angled, 3 ports
Wave soldering termination
Rated current: ‌1.5 A
Contacts: 8
Notes
Compare
Part number: 09 45 551 1123
RJI RJ45 3-port jack Cat.5 THT angled
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
26
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Female
  • Specification
    RJ45
    Angled
    3 ports
Version
  • Termination method Wave soldering termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 DUXR2.E254191
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E254191
  • Approvals DNV GL
Commercial data
  • Packaging size 80
  • Net weight 16 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140061583
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare