Matching Products
Matching Products NEW
Tools
1
Accessories
8
System Cables
758
Part number: 09 45 452 1501
har-port RJ45 Cat.6; PFT 0,2m cable
har-port RJ45 Cat.6; PFT 0,2m cable

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.2 m
Connection type: Jack to connector
Notes
Compare
Part number: 09 45 452 1501
har-port RJ45 Cat.6; PFT 0,2m cable
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
8
System Cables
758
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification RJ45
Version
  • Cable length 0.2 m
  • Shielding Fully shielded, 360° shielding contact
  • Connection type Jack to connector
  • Fixing Screwable in cover plates
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 10 Gbit/s
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) silver
  • Material flammability class acc. to UL 94 V-2
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR7.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 45 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140060074
  • ETIM EC002599
  • eCl@ss 27060304 Appliance cord (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
preLink Selection Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare