Matching Products
Matching Products NEW
Combinables
9
Tools
2
Accessories
1
Part number: 09 45 181 2562 XL
ix Industrial 10A-1 plug SL-I24
ix Industrial 10A-1 plug SL-I24

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector Straight
IDC termination
Rated current: ‌1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material: Polycarbonate (PC)
Degree of protection: IP20
Notes
Compare
Part number: 09 45 181 2562 XL
ix Industrial 10A-1 plug SL-I24
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING ix Industrial®
  • Identification Data
  • Element Cable connector
  • Specification Straight
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • further contacts + 2x GND
  • Coding Type A
  • Pack contents Bulk packaging
Technical characteristics
  • Conductor cross-section [AWG] AWG 24/7
  • Wire outer diameter 1.1 ... ‌1.25 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Storage temperature -30 ... +60 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Mating cycles ≥ 5,000
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 5.5 ... 7.2 mm
  • Test voltage Ur.m.s. 0.5 kV
  • Retention force ≥80 N locking
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert)
    Black
    Grey
  • Material (shielding)
    Stainless steel
    Ni ≥ 1 µm Termination side (shielding case)
    Ni ≥ 0.2 µm Termination side (shielding shell)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
    Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Grey
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    EN 45545-2
    IEEE 802.3af Power over Ethernet (PoE)
    IEEE 802.3at Power over Ethernet (PoE+)
    IEEE 802.3bt Power over Ethernet (4PPoE)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • PROFINET Yes
Commercial data
  • Packaging size 100
  • Net weight 4.32 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140223202
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING ix Industrial®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare