Matching Products
Matching Products NEW
Combinables
54
Tools
3
Accessories
1
Part number: 09 45 151 1525
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 GL Compact plug Cat.6A, 8p  100

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector Compact version
Piercing termination
Rated current: ‌1.5 A
Contacts: 8
Material: Polycarbonate (PC)
Degree of protection: IP20
Notes
Compare
Part number: 09 45 151 1525
RJI RJ45 GL Compact plug Cat.6A, 8p 100
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
54
Tools
3
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Cable connector
  • Specification Compact version
Version
  • Termination method Piercing termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Pack contents Packaging with 100 sets
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm² Stranded
  • Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
  • Wire outer diameter ‌1.05 mm
  • Rated current ‌ 1.5 A
  • Rated voltage ‌ 150 V AC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >1000 MΩ
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +70 °C
  • Relative humidity 95 % Non-condensing (operation)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 4.5 ... 6.5 mm
  • Test voltage UDC
    1 kV (contact-contact)
    1 kV (contact-ground)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 564 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140059436
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare