Matching Products
Matching Products NEW
Combinables
16
Tools
3
Accessories
2
Hoods/Housings
12
Part number: 09 45 100 1520
Han3A RJ45 GL Cat6A plug insert 8p
Han3A RJ45 GL Cat6A plug insert 8p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
Piercing termination
Size: 3 A
Contacts: 8
Conductor cross-section: 0.08 ... 0.22 mm² Stranded
Notes
Compare
Free Sample
Part number: 09 45 100 1520
Han3A RJ45 GL Cat6A plug insert 8p
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Tools
3
Accessories
2
Hoods/Housings
12
Product Details
Identification
  • Category Connectors
  • Series RJ45
  • Element Cable connector
  • Specification RJ45
Version
  • Termination method Piercing termination
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Pack contents Connector insert
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm² Stranded
  • Conductor cross-section [AWG] AWG 28/7 ... AWG 24/7 Stranded
  • Wire outer diameter ≤1.05 mm
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Cable diameter 6.5 ... 9.5 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 31.78 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058682
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare