Matching Products
Matching Products NEW
Combinables
5
Accessories
3
Part number: 09 35 431 0501
Han PushPull Power L Genderchanger
Han PushPull Power L Genderchanger

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Gender changer
AIDA compliant
Aluminium
Notes
Compare
Part number: 09 35 431 0501
Han PushPull Power L Genderchanger
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Accessories
3
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Gender changer
  • Specification AIDA compliant
  • Features Intuitive locking mechanism
Version
  • Shielding Unshielded
  • Number of contacts 5
  • Fixing Wall mountable with 4 screws type M5
  • Locking type PushPull
  • Pack contents incl. housing and PCB with 2x male insert
Technical characteristics
  • Conductor cross-section [AWG] AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature -20 ... +50 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65 mated condition
    IP67 mated condition
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Anodised
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC/PAS 61076-3-126
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 229.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054547
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare