Matching Products
Matching Products NEW
Combinables
11
Accessories
3
Part number: 09 35 229 0401
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Straight
IDC termination
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
Part number: 09 35 229 0401
PP-V14-CC-IDC-RJ45-4P-P-M-STR-SHLD
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Accessories
3
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Element Connector
  • Specification
    AIDA compliant
    PROFINET
    Multi Feature RJ45
    Straight
  • Features Suitable for all PoE versions
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Coding RJ45
  • Details When installing a PROFINET system, observe the PROFINET installation guideline.
Technical characteristics
  • Conductor cross-section
    0.12 ... 0.32 mm² Stranded
    0.12 ... 0.32 mm² Solid
  • Conductor cross-section [AWG]
    AWG 26/7 ... AWG 22/7 Stranded
    AWG 24/1 ... AWG 22/1 Solid
  • Wire outer diameter 0.8 ... ‌1.6 mm
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 8 mm
  • Vibration resistance
    10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60603-7 Mating face
    ISO/IEC 11801
    EN 50173-1
    IEC 61076-3-117 Variant 14
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight
    94.5 g
    83.54 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140224292
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare