Matching Products
Matching Products NEW
Contacts
9
Combinables
2
Tools
1
Accessories
4
Spare Part
1
Hoods/Housings
606
Part number: 09 34 006 2702
Han 6HvE-F-c
Han 6HvE-F-c

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 B
Contacts: 8
Conductor cross-section: 0.5 ... 4 mm²
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 34 006 2702
Han 6HvE-F-c
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
9
Combinables
2
Tools
1
Accessories
4
Spare Part
1
Hoods/Housings
606
Product Details
Identification
  • Category Inserts
  • Series Han Hv E®
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 16 B
  • Number of contacts 8
  • Number of power contacts 6
  • Number of special contacts 2
  • Specification of special contacts Relay contact
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 ... 4 mm²
  • Conductor cross-section AWG 20 ... AWG 12
  • Rated current ‌ 16 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 63.82 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053243
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han Hv E® / Han® Hv ES
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare