Matching Products
Matching Products NEW
Combinables
1
Tools
1
Accessories
2
Spare Part
1
Hoods/Housings
513
Part number: 09 34 003 2716
Han 3HvES-F
Han 3HvES-F

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 10 B
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 34 003 2716
Han 3HvES-F
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Accessories
2
Spare Part
1
Hoods/Housings
513
Product Details
Identification
  • Category Inserts
  • Series Han® Hv ES
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 5
  • Number of power contacts 3
  • Number of special contacts 2
  • Specification of special contacts Relay contact
  • PE contact Yes
  • Details Not mating compatible to Han Hv E® screw/crimp termination
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 830 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Stripping length 7 ... 9 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053038
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han Hv E® / Han® Hv ES
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare