Matching Products
Matching Products NEW
Tools
4
Accessories
6
Part number: 09 18 114 9422
SEK 2R 14P Kinked pre-assy cover W/O SR
SEK 2R 14P Kinked pre-assy cover W/O SR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB transition connectors
Solder termination, IDC termination
Rated current: ‌2.6 A
Thermoplastic resin (PBT)
Grey
Contacts: 14
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Part number: 09 18 114 9422
SEK 2R 14P Kinked pre-assy cover W/O SR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Accessories
6
Product Details
Identification
  • Category Connectors
  • Series SEK Low-profile
  • Element PCB transition connectors
  • Description of the contact Straight
Version
  • Termination method
    Solder termination
    IDC termination
  • Connection type PCB to cable
  • Number of contacts 14
  • Termination length 2.9 mm
  • Details 2 kinked pins at each extremity
  • Details
    for IDC flat cable 1.27 mm (0.050") pitch
    AWG 28/7
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Mounting height 5.5 mm
  • Rated current ‌ 2.6 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +105 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 2.66 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140025578
  • ETIM EC002637
  • eCl@ss 27460202 PCB connector (conductor connection)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare