Matching Products
Matching Products NEW
Contacts
10
Combinables
5
Frames
20
Part number: 09 11 001 3101
Han 1 HC-F-TC350
Han 1 HC-F-TC350

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: ‌350 A
Conductor cross-section: 25 ... 120 mm²
Notes
Compare
NEW
Derating tool
Part number: 09 11 001 3101
Han 1 HC-F-TC350
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
10
Combinables
5
Frames
20
Product Details
Identification
  • Category Inserts
  • Series Han® HC Modular
  • Identification 350
Version
  • Termination method Crimp termination
  • Gender Female
  • Details Please order crimp contacts separately.
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 25 ... 120 mm²
  • Wire outer diameter ≤22 mm
  • Rated current ‌ 350 A
  • Rated voltage 2,000 V
  • Rated impulse voltage 12 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (insert)
    Polycarbonate (PC)
    Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R23 (HL 1-3)
    R26
    R22 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 38 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140016194
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare