Matching Products
Matching Products NEW
Combinables
5
Tools
6
Accessories
1
Part number: 09 11 000 6216
Han TC100 Buchsenkontakt 16sqmm
Han TC100 Buchsenkontakt 16sqmm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤100 A
Female
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Notes
Compare
Part number: 09 11 000 6216
Han TC100 Buchsenkontakt 16sqmm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 100
  • Type of contact Crimp contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 16 mm²
  • Rated current ≤ 100 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 19 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight
    7.5 g
    14.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140015302
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Com®
Selection Guide Han-Modular®
Chapter Han® GND
HARTING News 2020
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare