Matching Products
Matching Products NEW
Combinables
8
Tools
6
Accessories
1
Part number: 09 11 000 6139
Han TC350 male contact 25mm²
Han TC350 male contact 25mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤350 A
Male
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
Notes
Compare
Part number: 09 11 000 6139
Han TC350 male contact 25mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Tools
6
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 350
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 25 mm²
  • Rated current ≤ 350 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 26 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 55.5 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • GTIN 5713140015111
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare