Matching Products
Matching Products NEW
Tools
4
Part number: 02 05 000 1511
DIN-Signal harbus64,C,F,PL1-5000 reel
DIN-Signal harbus64,C,F,PL1-5000 reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤1.5 A
Female contact
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Conductor cross-section: 0.09 ... 0.5 mm²
AWG 28 ... AWG 20
Notes
Compare
Free Sample
Part number: 02 05 000 1511
DIN-Signal harbus64,C,F,PL1-5000 reel
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Product Details
Identification
  • Category Contacts
  • Series har-bus® 64
  • Type of contact Crimp contact
Version
  • Gender Female contact
  • Manufacturing process Stamped contacts
  • Pack contents 5000 bandoliered contacts
Technical characteristics
  • Conductor cross-section 0.09 ... 0.5 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 20
  • Wire outer diameter 0.7 ... ‌1.5 mm
  • Rated current ≤ 1.5 A
  • Contact resistance ≤ 20 mΩ
  • Stripping length 3.5 ... 4 mm
  • Performance level
    1
    acc. to IEC 61076-4-113
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications IEC 61076-4-113 (complementary)
Commercial data
  • Packaging size 1
  • Net weight 1,200 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140000360
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare