Matching Products
Matching Products NEW
Part number: 21 01 000 0031
blinding cap for female with cable clip
blinding cap for female with cable clip

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for female inserts, with cable clip
Metal
Degree of protection: IP65 / IP67
Notes
Compare
Part number: 21 01 000 0031
blinding cap for female with cable clip
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Protection cover
  • Description of the accessory
    for female inserts
    with cable clip
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140136502
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare