Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 545 1135
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
RJI RJ45 COUPLER PCB 1x RJ45+5pol.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Adapter
Cage-clamp termination
Rated current: ‌1.5 A
Contacts: 8
Notes
Compare
This product is not orderable anymore. You can use the successor 09455451120.
Part number: 09 45 545 1135
RJI RJ45 COUPLER PCB 1x RJ45+5pol.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Adapter
  • Specification RJ45
Version
  • Termination method Cage-clamp termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
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
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140061200
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare