Matching Products
Matching Products NEW
Tools
1
Accessories
7
System Cables
5
Part number: 09 45 452 1970
har-port USB 3.0 A-A PFT black 0,5m
har-port USB 3.0 A-A PFT black 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces
USB 3.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Notes
Compare
Part number: 09 45 452 1970
har-port USB 3.0 A-A PFT black 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
7
System Cables
5
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification USB 3.0
Version
  • Cable length 0.5 m
  • Connection type Type A jack - type A connector
  • Fixing Screwable in cover plates
Technical characteristics
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 1,500
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
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
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 45 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140222946
  • ETIM EC002599
  • eCl@ss 27060304 Appliance cord (data cable)
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare