Matching Products
Matching Products NEW
Combinables
54
Tools
2
Accessories
9
Part number: 09 45 151 1121
RJI RJ45 PN plug Cat5, 4p IDC angled
RJI RJ45 PN plug Cat5, 4p IDC angled

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector 45° angled
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Notes
Compare
Part number: 09 45 151 1121
RJI RJ45 PN plug Cat5, 4p IDC angled
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
54
Tools
2
Accessories
9
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Cable connector
  • Specification 45° angled
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Conductor cross-section 0.1 ... 0.32 mm²
  • Conductor cross-section
    AWG 27/7 ... AWG 22/7 Stranded
    AWG 27/1 ... AWG 22/1 Solid
  • Wire outer diameter ‌1.6 mm
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Relative humidity 95 % Non-condensing (operation)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 4.5 ... 8 mm
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
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
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 20 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059368
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare