Matching Products
Matching Products NEW
Combinables
8
Accessories
8
Part number: 09 35 234 0332
Han PP Power PFT M25 QL 1,5mm²
Han PP Power PFT M25 QL 1,5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set Circular panel cut out
Han-Quick Lock® termination
Rated current: ‌16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 35 234 0332
Han PP Power PFT M25 QL 1,5mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power
  • Element Panel feed trough set
  • Specification Circular panel cut out
  • Features Intuitive locking mechanism
Version
  • Termination method Han-Quick Lock® termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents incl. bulkhead mounted housing and male insert
Technical characteristics
  • Conductor cross-section 0.25 ... 1.5 mm²
  • Conductor cross-section AWG 24 ... AWG 16
  • Rated current ‌ 16 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
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
  • Specifications
    IEC 61076-3-118
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 21.76 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054356
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
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
Instructions
Assembly instructions
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
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare