Matching Products
Matching Products NEW
Part number: 09 18 014 7008
SEK CAB FLAT NSH RND AWG28/7 14P 30,48m
SEK CAB FLAT NSH RND AWG28/7 14P 30,48m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
AWG 28/7
PVC
Cable length: 30.48 m
Notes
Compare
Part number: 09 18 014 7008
SEK CAB FLAT NSH RND AWG28/7 14P 30,48m
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
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 30.48 m
  • Number of cores 14
  • Core structure AWG 28/7
  • Shielding Unshielded
Technical characteristics
  • Impedance 100 Ω
  • Limiting temperature
    -30 ... +75 °C unmoved
    -20 ... +75 °C moved
  • Conductor resistance @ 20 °C ≤216 Ω/km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
  • Specifications
    UL 1581
    UL PLCC, CL2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1,710 g
  • Net weight ‌ 56 g/m
  • Country of origin USA
  • European customs tariff number 85444993
  • GTIN 5713140024441
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
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
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare