Matching Products
Matching Products NEW
Part number: 09 93 000 8261
Han® S 120 FC CRT 16 mm²
Han® S 120 FC CRT 16 mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female contact
Rated current: ≤120 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Notes
Compare
Part number: 09 93 000 8261
Han® S 120 FC CRT 16 mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series Han® S
  • Identification Han® S 120
  • Type of contact Crimp contact
  • Description of the contact Female contact
Version
  • Manufacturing process Turned contacts
  • Details Using of rubber sleeve is imperative! Please order separately.
Technical characteristics
  • Conductor cross-section 16 mm²
  • Conductor cross-section AWG 6
  • Rated current ≤ 120 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 21.18 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140188754
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions