Contacts
Filters
  • Category
    Select a value Reset filter
    • Contacts
      5
  • Rated current
    Select a value Reset filter
    • ≤ 120 A
      5
  • Conductor cross-section
    Select a value Reset filter
    • 10 mm²
      1
    • 16 mm²
      1
    • 25 mm²
      1
  • Conductor cross-section
    Select a value Reset filter
    • AWG 4
      1
    • AWG 6
      1
    • AWG 8
      1
  • Type of contact
    Select a value Reset filter
    • Crimp contact
      3
    • Screw-in contact
      2
  • Series
    Select a value Reset filter
    • Han® S
      5
Compare
0
Sort by
Filters
0

Topics & Trends