Matching Products
Matching Products NEW
Accessories
1
Part number: 09 26 000 9901
DIN-Power Griffschale 2G
DIN-Power Griffschale 2G

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Open hood
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 26 000 9901
DIN-Power Griffschale 2G
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Identification Type 2F
  • Type of accessory Open hood
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • California Proposition 65 substances Lead
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 50
  • Net weight 16.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140042490
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 03
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare