Matching Products
Matching Products NEW
Tools
1
Part number: 09 06 000 9950 231
DIN-Power code pin (1000)
DIN-Power code pin (1000)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
for types D, E, F and interface connectors I
Metal
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 06 000 9950 231
DIN-Power code pin (1000)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Coding pin
  • Description of the accessory for types D, E, F and interface connectors I
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Metal
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1,000
  • Net weight 0.07 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140215429
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors