Matching Products
Matching Products NEW
Successor Products
2
Part number: 09 35 004 5411
Han PP Power L dust cap plug IP65
Han PP Power L dust cap plug IP65

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for cable side
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09350045412XL.
Part number: 09 35 004 5411
Han PP Power L dust cap plug IP65
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
2
Product Details
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Identification Power L
  • Type of accessory Protection cover
  • Description of the accessory for cable side
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 7.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140053908
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare