US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Interface connectors
PushPull Device connectivity
PushPull Power
PushPull Power
Device power supply up to 690 V / 16 A
Quick connection requires no tools
Subcategories
Connector
Device side
Connector
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
16
Han
®
PushPull (V14)
31
Identification
Select a value
Reset filter
AIDA H-distributor
1
Power
38
Power L
8
Element
Select a value
Reset filter
Connector sets
18
Energy distributor
1
Female
5
Gender changer
1
Male
2
Panel feed through set
6
Panel feed trough set
14
Specification
Select a value
Reset filter
AIDA compliant
9
Angled
3
Circular panel cut out
6
Coupling
1
Distributor
1
Rectangular panel cut out
3
Straight
2
With 4x PushPull interface
1
With fixed coding
3
With variable coding
3
Description of hood/housing
Select a value
Reset filter
Compact
4
Easy Install
2
Termination method
Select a value
Reset filter
Cage-clamp termination
2
Crimp termination
17
Han-Quick Lock
®
termination
13
Han
®
PushPull (V14)
1
Solder termination
6
Spring clamp termination
7
Rated current
Select a value
Reset filter
from
12 A
15 A
16 A
to
12 A
15 A
16 A
12 A
11
15 A
1
16 A
35
Number of contacts
Select a value
Reset filter
from
2
4
5
to
2
4
5
2
5
4
11
5
31
Conductor cross-section
Select a value
Reset filter
0.25 ... 1.5 mm²
6
0.25 ... 2.5 mm²
7
0.5 ... 2.5 mm²
7
0.75 ... 2.5 mm²
7
0.75 ... 2.5 mm² Stranded
5
1.5 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 14
8
AWG 18 ... AWG 13
8
AWG 20 ... AWG 12 Stranded
5
AWG 22 ... AWG 12
7
AWG 24 ... AWG 12
7
AWG 24 ... AWG 16
6
Locking type
Select a value
Reset filter
PushPull
44
Shielding
Select a value
Reset filter
Unshielded
45
Material (insert)
Select a value
Reset filter
Polyamide (PA)
8
Polycarbonate (PC)
12
Thermoplastic
8
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Metal
4
Polycarbonate (PC)
6
Thermoplastic
20
Zinc die-cast
16
Cable diameter
Select a value
Reset filter
4.5 ... 10 mm
4
4.9 ... 8.6 mm
1
Wire outer diameter
Select a value
Reset filter
from
≤ 2.9 mm
≤ 3.7 mm
to
≤ 2.9 mm
≤ 3.7 mm
≤ 2.9 mm
4
≤ 3.7 mm
2
PROFINET
Select a value
Reset filter
Yes
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
10
Requirement set with Hazard Levels
Select a value
Reset filter
R26
10
Unfortunately, no results were found for your search query
47 products
(of 47)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of hood/housing-descending
Connectors
Han PushPull Power 4/0-F Metall QL
Article. No: 09 35 232 0401
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0-F metall crimp
Article. No: 09 35 231 0401
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 QL 1,5mm²
Article. No: 09 35 234 0332
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal rect. crimp power M4/0
Article. No: 09 35 231 0311
Panel feed trough set Rectangular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 F QL 1.5mm
Article. No: 09 35 234 0421
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0-F metall QL 1,5mm
Article. No: 09 35 234 0401
Connector sets
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Clamping range: 4 ... 11 mm
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull EasyInstall 4-pole
Article. No: 09 46 295 4430
Panel feed through set
Crimp termination
Rated current: 12 A
Contacts: 4
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 crimp
Article. No: 09 35 231 0332
Panel feed trough set Circular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular QL power M4/0
Article. No: 09 35 232 0312
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT plastic rect. QL power 1,5mm²
Article. No: 09 35 234 0331
Panel feed trough set
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal rect. QL power 1,5mm²
Article. No: 09 35 234 0311
Panel feed trough set Rectangular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull V4 WDF 48/12 4p THT
Article. No: 09 46 245 4021
Panel feed through set
Cage-clamp termination
Rated current: 12 A
Contacts: 4
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 QL 2.5mm²
Article. No: 09 35 232 0332
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular crimp power
Article. No: 09 35 231 0312
Panel feed trough set Circular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power plug 48V/12A 4p metal
Article. No: 09 46 195 4400
Connector sets
Crimp termination
Rated current: 12 A
Contacts: 4
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular QL power 1,5mm
Article. No: 09 35 234 0312
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power EI-PFT 48V/12A 4p term. m.
Article. No: 09 46 295 4031
Panel feed through set
Cage-clamp termination
Rated current: 12 A
Contacts: 4
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends