Accessories
  • Shell housing
  • Pin shroud
  • Locking elements and locking lever
  • Coding
  • Further accessories
Filters
  • Series
    Select a value Reset filter
    • DIN 41612
      181
    • har-modular®
      2
  • Number of contacts
    Select a value Reset filter
    • 48
      3
    • 96
      1
  • Performance level
    Select a value Reset filter
    • 1
      3
    • 2
      1
    • NM 30 (S4)
      3
    • acc. to IEC 60603-2
      4
  • Identification
    Select a value Reset filter
    • Type 2C
      1
    • Type 2F
      2
    • Type 3C
      1
    • Type B
      2
    • Type C
      2
    • Type D
      2
    • Type E
      3
    • Type F
      16
    • Type H
      16
    • Type MH
      16
    • har-bus® 64
      1
  • Type of accessory
    Select a value Reset filter
    • Cable clamp
      4
    • Code comb
      10
    • Coding pin
      8
    • Distance fixing bracket
      6
    • Fixing bracket
      2
    • Fixing brackets
      3
    • Fixing brackets A
      4
    • Fixing brackets B
      30
    • Fixing brackets C
      6
    • Fixing brackets R
      2
    • Frame
      3
    • Identification strip
      2
    • Insert for shell housing
      15
    • Junction element O
      1
    • Locking lever
      9
    • Mechanical guiding and first mating ground connection
      1
    • Mezzanine Adapter
      4
    • Open hood
      3
    • Pin shroud
      55
    • Protection and fixing strip
      2
    • Protection cap
      1
    • Protection strip
      1
    • Screw
      8
    • Shell housing
      22
    • Strain relief
      1
  • Description of the accessory
    Select a value Reset filter
    • 10 mm
      1
    • 15 mm
      12
    • 17 mm
      1
    • 2 x Ø6.5
      1
    • 20 mm
      16
    • 2x Ø10
      1
    • 2x Ø11
      2
    • 2x Ø11.5
      1
    • 2x Ø12.5
      1
    • Bottom (pos. 32)
      2
    • Fits female connectors and I element crimp
      2
    • For earth termination
      1
    • For fixing brackets R
      1
    • For fixing of shell housing
      4
    • For interface connector I
      1
    • For shell housing D20 metal
      1
    • Left
      23
    • Locking lever for U- and I-element only latchable
      1
    • M2.2 x 12
      1
    • M2.2 x 8
      1
    • M2.2 x 9.5
      1
    • M2.5 x 16
      1
    • M2.5 x 20
      1
    • M2.5 x 26
      1
    • M4 x 8
      1
    • Multiple fixing
      20
    • Narrow
      1
    • On pcb without fixing possibility in 19" racks
      2
    • Position 1
      1
    • Position 32
      1
    • R 1
      1
    • R 32
      1
    • Right
      22
    • Short version for a full metal locking lever
      2
    • Single fixing
      22
    • Standard
      1
    • Suitable for shell housing D 20/2
      5
    • Suitable for shell housing D 20/2 and D 20/4
      8
    • Suitable for shell housing D 20/2 and D 20/4 metallised
      8
    • Suitable for shell housing D 20/2 metallised
      3
    • The shroud is assembled onto the Interface connector I and is screw fixed onto the pcb or to the rack.
      1
    • Top (pos. 2)
      2
    • Type 2R
      3
    • Type B
      1
    • Type C
      2
    • Type C, 2C
      1
    • Type D
      3
    • Type E
      3
    • Type F
      6
    • Type Q
      1
    • Type R
      2
    • Type R, 2R
      1
    • With 2 contact sockets and ground termination
      2
    • With coding
      6
    • With ejector handle
      2
    • With locking levers
      4
    • With locking washer
      1
    • With nut
      1
    • With nut M 2.5 DIN 562
      2
    • With nut M 2.5 DIN EN ISO 4036
      4
    • With nut M2.5
      12
    • With pin shroud for pcb distance 37.5 mm
      2
    • With pin shroud for pcb distance 41 mm
      2
    • With shroud coding
      1
    • With strain relief
      1
    • Without contact elements
      1
    • Without ejector handle
      2
    • Without locking levers
      5
    • Without nut
      5
    • for 19in racks according to DIN EN 60297
      19
    • for 20 mm shell housing
      2
    • for 55 mm height
      2
    • for 60 mm height
      2
    • for har-modular® P module
      2
    • for har-modular® T module - male connector
      2
    • for angled male connectors
      3
    • for female connectors
      8
    • for female connectors type 2B
      1
    • for female connectors type 2C
      20
    • for female connectors type 3B
      1
    • for female connectors type 3C
      1
    • for female connectors type B
      1
    • for female connectors type C
      21
    • for female connectors with wrap posts
      2
    • for inverse male connectors on pcb’s
      2
    • for male connectors
      40
    • for male connectors type 2Q
      1
    • for male connectors type 2R
      20
    • for male connectors type R
      21
    • for shell housing 2C, 3C
      2
    • for shell housing B
      7
    • for shell housing C
      6
    • for shell housing D 20
      5
    • for shell housing D 20/2
      2
    • for shell housing D 20/4
      2
    • for type E with press-in pins
      4
    • for type F
      2
    • for type F "low profile" with press-in pins
      5
    • for types D, E, F and interface connectors I
      2
    • for types F, H and MH
      2
203 products (of 203)
7/7
Compare
0
Sort by
Filters
0

Topics & Trends