US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han A
®
Standard Hoods/housings for industrial applications
Han A
®
Standard Hoods/housings for industrial applications
Slim, space saving construction type
Thermoplastic or metal hoods/housings
IP67
Filters
Category
Select a value
Reset filter
Hoods/Housings
158
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
22
Cable to cable housing
8
Hood
81
Panel feed through housing
1
Screw mounted housing
6
Surface mounted housing
40
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
2
Double locking lever
18
Double locking lever (on the hood)
14
Single locking lever
124
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
77
IP65
81
IP65 With seal screw
77
IP67 With seal screw
77
Size
Select a value
Reset filter
10 A
23
16 A
24
3 A
77
32 A
34
Cable entry
Select a value
Reset filter
1x Integrated
10
1x M20
33
1x M25
20
1x M32
5
1x Pg 11
16
1x Pg 13.5
3
1x Pg 16
12
1x Pg 21
14
1x Pg 29
7
2x M20
4
2x M25
1
2x M32
2
2x Pg 16
1
2x Pg 21
2
2x Pg 29
2
Version
Select a value
Reset filter
Side entry
64
Top entry
63
Top/side entry
1
Without cable entry
2
Series of hoods/housings
Select a value
Reset filter
Han A
®
158
Description of hood/housing
Select a value
Reset filter
4 fixing screws
2
Angled
9
Black
4
Bottom closed
4
Fixing hole for M4 screw
1
Open bottom
2
Square mounting flange
1
Straight
7
With glued seal
16
With integrated cable gland
14
With metal cover
2
With seal
1
With thermo-plastic cover
15
for Han-Brid
®
14
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
81
Polycarbonate (PC)
38
Zinc die-cast
39
Material (seal)
Select a value
Reset filter
NBR
41
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
144
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
76
R22 (HL 1-3)
68
R23 (HL 1-3)
68
R7 (HL 1-3)
76
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
158
Unfortunately, no results were found for your search query
158 products
(of 158)
2/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Surface mounted housing
Han 16A-HSM-HC 1 Lever 1xM25
Article. No: 19 20 016 0251
Size: 16 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3A-HBMA/P-DL-black
Article. No: 09 20 003 0827
Angled
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 3A-kg-QB-11
Article. No: 09 20 003 1750
Size: 3 A
Single locking lever
Steel
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A Hood Top Entry M25 Low Constr.
Article. No: 19 20 003 1422
With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Top Entry LC two pegs M20
Article. No: 19 20 010 1440
Size: 10 A
Low construction
Single locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han 3A-SIS-SL-M20
Article. No: 19 20 003 1150
Size: 3 A
Single locking lever
Steel
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 10A-HSM-HC 1 Lever 1xM25
Article. No: 19 20 010 0251
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 3A Hood Top Entry M25 Low Constr.
Article. No: 19 20 003 1421
With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10A-gs-16
Article. No: 09 20 010 1541
Size: 10 A
Low construction
Single locking lever
Side entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A-HTE plastic (9-17mm)
Article. No: 19 20 003 0410
With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Side Entry HC 2 Pegs M25
Article. No: 19 20 010 0546
Size: 10 A
High construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 32A-Hood Side Entry-M32-4 Pegs
Article. No: 19 20 032 0527
Size: 32 A
High construction
Double locking lever
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Side Entry LC 4 Pegs M25
Article. No: 19 20 032 1521
Size: 32 A
Low construction
Double locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Top Entry HC 2 Pegs M25
Article. No: 19 20 016 0446
Size: 16 A
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han A Hood Coupler Thermoplastic 1 Lever
Article. No: 19 20 003 0727
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 3A-GW-PG11
Article. No: 09 20 003 0620
Size: 3 A
Single locking lever
Side entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A-HTE-M25
Article. No: 19 20 003 1445
Size: 3 A
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16A-HBM-SL-C
Article. No: 09 20 016 0321
With thermo-plastic cover
Size: 16 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3A-HSM-L-11 (bottom closed)
Article. No: 09 20 003 1252
Bottom closed
Size: 3 A
Single locking lever
Steel
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han 10A-GG-13,5
Article. No: 09 20 010 1440
Size: 10 A
Low construction
Single locking lever
Top entry
1x Pg 13.5
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 3A HTE, plastic (7-12mm)
Article. No: 19 20 003 0415
With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Top Entry HC 2 Pegs M25
Article. No: 19 20 010 0446
Size: 10 A
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3A-HSM/P-DL-1Pg11-grey
Article. No: 09 20 003 0220
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16A-GS-16
Article. No: 09 20 016 1541
Size: 16 A
High construction
Single locking lever
Side entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 10A-HSM-HC 1 Lever 2xM20
Article. No: 19 20 010 0290
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 10A-HSM-HC 1 Lever Cover 2xM20
Article. No: 19 20 010 0295
With thermo-plastic cover
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Add to Wishlist
Remove from wishlist
Hood
Han 16A-gg-16
Article. No: 09 20 016 1441
Size: 16 A
Low construction
Single locking lever
Top entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 10 A-asg1-LB-16
Article. No: 09 20 010 0251
Size: 10 A
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Hood
Han A Hood Top Entry HC 2 Pegs PG 21
Article. No: 09 20 016 0441
With integrated cable gland
Size: 16 A
High construction
Single locking lever
Top entry
1x Pg 21
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 3A-PFT-SL-M20
Article. No: 19 20 003 1120
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 158 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends