Matching Products
Matching Products NEW
Combinables
1
Part number: 09 11 000 9919
Guide bushing Han HPR enlarged housing
Guide bushing Han HPR enlarged housing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding
for bulkhead mounted housings, for surface mounted housings
Female
Stainless steel
Notes
Compare
Part number: 09 11 000 9919
Guide bushing Han HPR enlarged housing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR enlarged
  • Type of accessory Coding
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
Version
  • Gender Female
  • Details use with Han® HC Modular 350
Material properties
  • Material (accessories) Stainless steel
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
  • Net weight 18.36 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140936720
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors