Matching Products
Matching Products NEW
Part number: 33 48 313 1819 003
ix Type A OM Cat.6A Rail 0.3m
ix Type A OM Cat.6A Rail 0.3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 0.3 m
Notes
Compare
Part number: 33 48 313 1819 003
ix Type A OM Cat.6A Rail 0.3m
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
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING ix Industrial® PushPull IP20
    Type A
    Overmoulded
    IDC termination
  • Connector 2
    HARTING ix Industrial® PushPull IP20
    Type A
    Overmoulded
    IDC termination
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
  • Features electron beam crosslinked Comp 752
Version
  • Cable length 0.3 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Number of contacts 8
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Black
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
    EN 45545-2 Fire protection on railway vehicles
    EN 50264-1 Fire protection on railway vehicles
    EN 50306-1 Fire protection on railway vehicles
    NFPA 130 Fire protection on railway vehicles
    UN/ECE-R 118 fire protection for rolling stock
    EN 50155 Shock and vibration resistance
    EN 60811-403 Resistance to ozone
    EN 60811-404 Oil resistance
    EN 50618 UV resistant
    IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 29.2 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140332225