Matching Products
Matching Products NEW
Part number: 09 47 050 6071
RJI IP20 gew.180°/0° 22/7; 3m; outdoor
RJI IP20 gew.180°/0° 22/7; 3m; outdoor

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
Part number: 09 47 050 6071
RJI IP20 gew.180°/0° 22/7; 3m; outdoor
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    RJ45 Connector
    Angled Left
  • Connector 2
    RJ45 Connector
    Angled Right
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 D 級:到100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) 黑色
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances
  • California Proposition 65 substances
Commercial data
  • Packaging size 1
  • Net weight 250 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140269279
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare