Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
System cabling
...
Data Copper cable
RJ45
09 47 030 4049
Artikel nummer: 09 47 030 4049
RJI IP20/ 90° gew.90+270° 22/7;3,0m;flex
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
Artikel nummer: 09 47 030 4049
RJI IP20/ 90° gew.90+270° 22/7;3,0m;flex
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Part List
Part list details
Connector 2
RJ Ind. RJ45 Cat.5, 4pol. ang overm 90°
Connector 1
RJ Ind. RJ45 Cat.5, 4pol. ang overm 270°
Type of cable
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
RJ45 Connector
Angled Top
Connector 2
RJ45 Connector
Angled Bottom
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +70 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Nickel
Specifications and approvals
PROFINET
Yes
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140269576
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (English)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Visa uppgifter
Dölja information
Download Settings
Ladda ner
Visa uppgifter
Dölja information
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Ethernet Cabling
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare