Matching Products
Matching Products NEW
Part number: 33 45 232 0800 003
PP RJ45 OV, PP cable Hood,8m, 26/7, PUR
PP RJ45 OV, PP cable Hood,8m, 26/7, PUR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 8 m
Notes
Compare
Part number: 33 45 232 0800 003
PP RJ45 OV, PP cable Hood,8m, 26/7, PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
標識
  • 類別 系統佈線
  • 系列 RJ45
  • 原件 電纜組裝
  • 規格 兩端預接
  • 連接器1 RJ45
  • 連接器2
    HARTING PushPull (V4) 熱塑性塑料
    母頭
  • 電纜類別 銅質電纜 (圓型)
版本
  • 電纜長度 8 m
  • 蕊數 8
  • 蕊結構 4x 2x AWG 26/7
技術參數
  • 傳輸特性 Cat. 6A EA 級,到500 MHz
  • 數據速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • 極限溫度 -35 ... +70 °C
材料特性
  • 材料(電纜) PUR (聚氨酯)
  • 顏色(電纜)
  • RoHS 符合豁免標準
  • RoHS 豁免 6(c):銅合金含鉛量高達 4 %
  • ELV 狀態 compliant with exemption
  • China RoHS 50
  • REACH 附件XVII 物質 Not contained
  • REACH 附件XIV 物質 Not contained
  • REACH SVHC 物質 Yes
  • REACH SVHC 物質
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • 加州 65 號提案物質
  • 加州 65 號提案物質
規格和認證
  • 規格 IEC 61076-3-106 Variant 4 (V4)
商業數據
  • 包裝尺寸 1
  • 淨重 448.48 g
  • 原產國 捷克
  • 歐洲海關關稅號 85444290
  • GTIN 5713140150676
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare