Matching Products
Matching Products NEW
Part number: 21 40 400 0447 075
M12 D-cod 4-pol st/- m/- Rail PP 7.5m
M12 D-cod 4-pol st/- m/- Rail PP 7.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 7.5 m
Notes
Compare
Part number: 21 40 400 0447 075
M12 D-cod 4-pol st/- m/- Rail PP 7.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
Version
  • Cable length 7.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Limiting temperature
    -40 ... +85 °C moved
    -25 ... +70 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 98.5 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140341098
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare