Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
System cabling
...
Data Copper cable
Circular connectors M12
21 40 200 0882 020
Osa number: 21 40 200 0882 020
M12 A-cod 8-pol st/- m/- PUR PP 2.0m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Notes
Compare
Osa number: 21 40 200 0882 020
M12 A-cod 8-pol st/- m/- PUR PP 2.0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Part List
Part list details
Type of cable
cable 8x0,25mm/19 shld PUR
Connector 1
M12 OVERMOLD A-COD M 8P Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
2 m
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
Shielded
Number of contacts
8
Coding
A-coding
Locking type
PushPull
Technical characteristics
Rated voltage
30 V AC
30 V DC
Limiting temperature
-50 ... +80 °C moved
-30 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
5.3 mm ± 0.2 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
78 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140342149
eCl@ss
27060311 Assembled sensor actuator-line
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Taani)
PDF (Saksa)
PDF (Inglise)
PDF (Prantsuse)
PDF (Tšehhi)
PDF (Korea)
PDF (Hispaania)
PDF (Ungari)
PDF (Jaapani)
PDF (Hollandi)
PDF (Poola)
PDF (Itaalia)
PDF (Rumeenia)
PDF (Vene)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina)
PDF (Hiina (trad.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare