Matching Products
Matching Products NEW
Contacts
15
Combinables
1
Tools
2
Accessories
1
Spare Part
3
Hoods/Housings
30
Frames
1
Part number: 09 21 007 3001
Han D 7 Pos. M Insert Crimp
Han D 7 Pos. M Insert Crimp

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Compare
NEW
Derating tool
Part number: 09 21 007 3001
Han D 7 Pos. M Insert Crimp
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
15
Combinables
1
Tools
2
Accessories
1
Spare Part
3
Hoods/Housings
30
Frames
1
Product Details
Identification
  • Category Inserts
  • Series Han D®
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 3 A
  • Number of contacts 7
  • PE contact Yes
  • Details
    Please order crimp contacts separately.
    Only for thermoplastic hoods / housings
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 HB
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
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    EN 175301-801
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 7.75 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140040403
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors