Matching Products
Matching Products NEW
Tools
1
Accessories
1
인서트
24
Part number: 09 62 003 0307
Han 3EMC-HBM-SL-C (cover w/o gasket)
Han 3EMC-HBM-SL-C (cover w/o gasket)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
With metal cover
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 62 003 0307
Han 3EMC-HBM-SL-C (cover w/o gasket)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
1
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing With metal cover
Version
  • Size 3 A
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
  • Details for male inserts
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 61.9 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140073043
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors