Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Frames
14
Part number: 09 40 024 0453
Han 24HPR EasyCon-hood-CL
Han 24HPR EasyCon-hood-CL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
Central locking lever (on the hood)
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 09 40 024 0453
Han 24HPR EasyCon-hood-CL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Frames
14
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR EasyCon
  • Type of hood/housing Hood
Version
  • Size 24 B
  • Locking type Central locking lever (on the hood)
  • Field of application Hoods/housings for harsh outdoor environments
  • Details Using of mounting cover is imperative! Please order separately.
Technical characteristics
  • Tightening torque
    ‌6 Nm Mounting cover
    ‌15 Nm PE screw
    ‌6 Nm Fixing screws
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 960 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140426757
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare