Matching Products
Matching Products NEW
Part number: 09 67 009 2106 101
D-Sub 9P M black coding 106 1.6-2.0mm
D-Sub 9P M black coding 106 1.6-2.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 6
Black
Notes
Compare
Part number: 09 67 009 2106 101
D-Sub 9P M black coding 106 1.6-2.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Coding element
  • Description of the accessory for panel thickness 1.6 ... 2 mm
  • Coding combination 6
Version
  • Gender Male
  • Size D-Sub 1
Material properties
  • Material
    Stainless steel
    Polybutylene terephthalate (PBT)
  • Colour (accessories) Black
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
  • California Proposition 65 substances Antimony trioxide
Commercial data
  • Packaging size 20
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140230521
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors