Hoods/Housings
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      12
    • Hood
      3
    • Screw mounted housing
      12
  • Locking type
    Select a value Reset filter
    • Single locking lever
      27
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition (1500 V DC; 1000 V AC)
      27
    • IP40 mated condition
      27
  • Series
    Select a value Reset filter
    • Han® S
      27
  • Material (hood/housing)
    Select a value Reset filter
    • Polyamide (PA)
      27
  • Rated current
    Select a value Reset filter
    • ‌ 120 A
      27
27 products (of 27)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends