Hoods/Housings
  • Metal hoods / housings
  • Locking levers: Han-Easy Lock® with special locking reel
  • Field of application: for excellent mechanical and electrical protection in demanding environments, for example, in the automobile and mechanical engineering industries also for process and regulation control applications
  • Distinguishing feature: hoods/housings colour-coded grey (RAL 7037)
Filters
  • Category
    Select a value Reset filter
    • Hoods/Housings
      62
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Cable to cable housing
      10
    • Hood
      32
    • Surface mounted housing
      16
  • Locking type
    Select a value Reset filter
    • Single locking lever
      62
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      62
  • Size
    Select a value Reset filter
    • 10 B
      14
    • 16 B
      18
    • 24 B
      14
    • 6 B
      16
  • Cable entry
    Select a value Reset filter
    • 1x M20
      8
    • 1x M25
      13
    • 1x M32
      18
    • 1x M40
      4
    • 2x M20
      2
    • 2x M25
      5
    • 2x M32
      4
62 products (of 62)
1/3
Compare
0
Sort by
Filters
0