Matching Products
Matching Products NUEVO
Combinables
6
Accessories
1
Inserts
16
Número de parte: 21 17 200 1200
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Base de cable a cable
Tamaño: M17
Bloqueo por tornillo, Bloqueo por palanca
Entrada superior
Material (carcasa/base): Aleación de cobre-cinc
Niquelado
Material (junta): NBR
Grado de protección: IP66 / IP67 estado enroscado/bloqueado
Notes
Compare
Load in configurator
Número de parte: 21 17 200 1200
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
6
Accessories
1
Inserts
16
Detalles del producto
Identification
  • Category Connectors
  • Series Circular connectors M17
  • Type of hood/housing Cable to cable housing
Version
  • Size M17
  • Shielding Shielded
  • Version Top entry
  • Locking type
    Screw locking
    Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66 / IP67 screwed / locked condition
  • Clamping range 6.5 ... 10 mm
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • Material (seal) NBR
  • Colour (seal) Black
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA UL 2237 / 2238 in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 50.48 g
  • Country of origin Romania
  • European customs tariff number 73181595
  • GTIN 5713140819597
  • eCl@ss 27440224 Shell for circular connectors
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Instructions
Assembly instructions

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare