Han® F+B Connector for food+beverage industry
  • The interface for the food and beverage industry.
Subcategories
Filters
  • Category
    Select a value Reset filter
    • Accessories
      7
    • Contacts
      63
    • Hoods/Housings
      10
    • Inserts
      33
    • System cabling
      19
    • Tools
      3
  • Rated current
    Select a value Reset filter
    • ≤ 2 A
      2
    • ‌ 6.5 A
      2
    • ‌ 10 A
      32
    • ≤ 10 A
      28
    • ‌ 16 A
      2
    • ≤ 16 A
      33
    • ‌ 40 A
      1
  • Rated voltage
    Select a value Reset filter
    • 50 V
      7
    • 250 V
      2
    • 400 V
      13
    • 600 V
      2
  • Number of contacts
    Select a value Reset filter
    • 2
      1
    • 3
      6
    • 4
      7
    • 5
      2
    • 7
      6
    • 8
      5
    • 12
      13
    • 17
      10
    • 21
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      1
    • Crimp termination
      17
    • Han-Quick Lock® termination
      8
    • Screw termination
      7
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Cable to cable housing
      2
    • Hood
      2
    • Screw mounted housing
      2
135 products (of 135)
1/5
Compare
0
Sort by
Filters
0

Topics & Trends