Food and beverage connectors
Subcategories
Filters
  • Rated current
    Select a value Reset filter
    • ‌ 10 A
      10
    • ‌ 16 A
      2
  • Number of contacts
    Select a value Reset filter
    • 5
      2
    • 8
      2
    • 12
      13
    • 17
      10
  • Termination method
    Select a value Reset filter
    • Crimp termination
      6
    • Screw termination
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      15
    • Cable to cable housing
      4
    • Hood
      18
    • Screw mounted housing
      3
    • Surface mounted housing
      2
  • Locking type
    Select a value Reset filter
    • Double locking lever
      9
    • Screw locking
      10
    • Single locking lever
      23
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP44
      12
    • IP65
      20
    • IP65 With seal screw
      12
    • IP67 With seal screw
      12
    • IP67 locked condition
      10
    • IP69
      13
    • IP6K9K acc. to ISO 20653
      10
69 products (of 69)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends