For harsh environmental conditions
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Adapter
      5
    • Bulkhead mounted housing
      171
    • Cable to cable housing
      90
    • Carrier hood
      3
    • Complete set
      3
    • Extender
      12
    • Hood
      560
    • Mounting cover
      42
    • Panel feed through housing
      28
    • Screw mounted housing
      4
    • Surface mounted housing
      336
  • Locking type
    Select a value Reset filter
    • Break-away
      8
    • Central locking lever
      70
    • Central locking lever (on the hood)
      8
    • Double locking lever
      270
    • Double locking lever (on the hood)
      26
    • Screw locking
      454
    • Single locking lever
      385
    • Toggle locking
      22
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP44
      37
    • IP65
      782
    • IP65 / IP68
      8
    • IP65 With seal screw
      37
    • IP66
      486
    • IP67
      81
    • IP67 With seal screw
      37
    • IP68
      558
    • IP69
      22
    • IP69 / IPX9K acc. to ISO 20653
      337
    • IP69K
      8
    • IP6K9K acc. to ISO 20653
      172
  • Size
    Select a value Reset filter
    • 10 A
      40
    • 10 B
      249
    • 16 A
      38
    • 16 B
      269
    • 16 HPR enlarged
      19
    • 22 HPR
      6
    • 24 B
      288
    • 24 HPR VS
      18
    • 24 HPR enlarged
      22
    • 3 A
      68
    • 34 HPR
      7
    • 48 B
      31
    • 6 B
      180
    • L32 B
      4
    • SP1
      7
    • SP2
      8
  • Cable entry
    Select a value Reset filter
    • 10x M25
      1
    • 1x M10
      4
    • 1x M20
      117
    • 1x M25
      187
    • 1x M32
      218
    • 1x M40
      189
    • 1x M50
      30
    • 1x M63
      6
    • 1x M75
      1
    • 1x Pg 11
      4
    • 1x Pg 13.5
      6
    • 1x Pg 16
      6
    • 1x Pg 21
      12
    • 1x Pg 29
      14
    • 1x Pg 36
      5
    • 2x M16
      3
    • 2x M20
      23
    • 2x M25
      46
    • 2x M32
      62
    • 2x M40
      45
    • 2x M50
      5
    • 2x Pg 16
      2
    • 2x Pg 21
      1
    • 2x Pg 29
      3
    • 3x M25
      18
    • 3x M32
      14
    • 3x M40
      2
    • 3x Pg 21
      1
    • 4x M16
      1
    • 4x M20
      5
    • 4x M25
      15
    • 4x M40
      4
    • 5x M16
      1
    • 5x M32
      1
    • 6x M25
      1
    • 6x M32
      1
    • 8x M20
      1
  • Version
    Select a value Reset filter
    • 45° side entry
      18
    • Angled entry
      2
    • Bottom entry
      3
    • Side entry
      509
    • Top entry
      469
    • Top/side entry
      1
    • Versatile cable entries
      2
    • Without cable entry
      8
1,254 products (of 1,254)
1/42
Compare
0
Sort by
Filters
0

Topics & Trends