M12
  • All-purpose use for data, signal and power
  • Available in multiple termination techniques
  • With PushPull or screw termination
  • Data transmission up to 10 Gbit/s
Filters
  • Withdrawal force
    Select a value Reset filter
    • ‌ 15 N
      6
    • ‌ 30 N
      12
  • Core structure
    Select a value Reset filter
    • 3x 0.75 mm2 + 4x 0.34 mm2
      6
    • 3x 0.75 mm2 + 8x 0.34 mm2
      6
    • 3x AWG 18 + 16x AWG 22
      12
    • 3x AWG 18 + 8x AWG 22
      12
    • 4x 2x AWG 24/7
      4
    • 4x 2x AWG 26/7
      4
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1.4 mm
      2
    • ≤ 1.6 mm
      2
    • ≤ 1.65 mm
      2
    • ≤ 2 mm
      2
    • ≤ 2.3 mm
      6
    • ≤ 2.6 mm
      2
  • Isolation group
    Select a value Reset filter
    • I (600 ≤ CTI)
      194
    • IIIa (175 ≤ CTI > 400)
      42
  • Cable diameter
    Select a value Reset filter
    • 4.5 ... 8.8 mm
      6
    • 5.7 ... 8.8 mm
      8
    • 5 ... 9.5 mm
      2
    • 7 ... 8.8 mm
      2
  • Connector 1
    Select a value Reset filter
    • 4 poles
      2
    • 8 poles
      4
    • Female
      6
    • M12 D-coding
      2
    • X-coding
      4
332 products (of 332)
3/12
Compare
0
Sort by
Filters
0

Topics & Trends